*Dec 30, 2013
*ECN S13-2641, Rev. A
*File Name: Si7252DP_PS.txt and Si7252DP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si7252DP D1 G1 S1 D2 G2 S2   
X1 D1 G1 S1 Si7252DPC1
X2 D2 G2 S2 Si7252DPC2
.ENDS Si7252DP
*Channel 1
.SUBCKT Si7252DPC1 D G S   
M1 3 GX S S NMOS W= 2013494u L= 0.25u 
M2 S GX S D PMOS W= 2013494u L= 0.34u 
R1 D 3 1.251e-02 TC=6.195e-03, 1.724e-05 
CGS GX S 8.214e-10 
CGD GX D 1.000e-13 
RG G GY 1.8
RTCV 100 S 1e6 TC=4.173e-04, -2.534e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 2013494u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.20e-05 NSUB = 1.802e+17 
+ KAPPA = 6.000e-02 NFS = 3.400e+11 
+ LD = 0 IS = 0 TPG = 1 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.183e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.287e-07 T_MEASURED = 25 BV = 101 
+RS = 6.155e-03 N = 1.049e+00 IS = 1.366e-12 
+EG = 1.176e+00 XTI = 6.866e-01 TRS1 = 2.519e-03 
+CJO = 4.603e-10 VJ = 1.919e+01 M = 9.695e-01 )  
.ENDS Si7252DPC1
*Channel 2
.SUBCKT Si7252DPC2 D G S  
M1 3 GX S S NMOS W= 2013494u L= 0.25u 
M2 S GX S D PMOS W= 2013494u L= 0.34u 
R1 D 3 1.251e-02 TC=6.195e-03, 1.724e-05 
CGS GX S 8.214e-10 
CGD GX D 1.000e-13 
RG G GY 1.8
RTCV 100 S 1e6 TC=4.173e-04, -2.534e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 2013494u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.20e-05 NSUB = 1.802e+17 
+ KAPPA = 6.000e-02 NFS = 3.400e+11 
+ LD = 0 IS = 0 TPG = 1 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.183e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.287e-07 T_MEASURED = 25 BV = 101 
+RS = 6.155e-03 N = 1.049e+00 IS = 1.366e-12 
+EG = 1.176e+00 XTI = 6.866e-01 TRS1 = 2.519e-03 
+CJO = 4.603e-10 VJ = 1.919e+01 M = 9.695e-01 ) 
.ENDS Si7252DPC2